??
CAD model selection
31A-0B12-AB1CA02400
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC type 31A - stainless steel body (AISI 303), DN 1,2 – 2,0 mm, M5
Bill of material
31A-0B12-AB1CA02400
BESTELLSCH
Order code
31A-0B12-AB1CA02400
TYP
Type
type 31, body and medium contacted parts - stainless steel
FUNKTION
function
A = normally closed
ANSCHLUSS
ports
0 = M5
DICHTWERKSTOFF
seal material
NENNWEITE
nominal size seat
KURZSCHLUSSRING
short circuit ring
SPULENTYP
coil type
B1CA
ANSCHLUSSSPANN
supply voltage
DRUCK
max. differential pressure
0-10 bar
INFO
Info
Product information
Previews
3D
Dimension
2D
Download CAD models