??
CAD model selection
20A-1B15-AE1AA02400
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 20 - brass body, DN 1,5 - 10,0 mm, G1/8 - G1/2
Bill of material
20A-1B15-AE1AA02400
BESTELLSCH
Order code
20A-1B15-AE1AA02400
TYP
Type
type 20, direct operated, body brass, tube stainless steel
FUNKTION
function
ANSCHLUSS
ports
DICHTWERKSTOFF
seal material
SITZNENNWEITE
nominal size seat
ABWURFFEDER
throw off spring
C, F = only normally open
HAUBAUSGLEICHSF
stroke compensation spring
Z = only normally open
KURZSCHLUSSRING
short circuit ring
SPULENTYP
coil type
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
40 bar
INFO
Info
Product information
N
16 mm
O
M4
M
55.1 mm
H
78.7 mm
D
29.5 mm
H1
h
10 mm
I
7.5 mm
L
42 mm
D1
d
25 mm
GEW
Weight
370 g
Previews
3D
Dimension
2D
Download CAD models