??
CAD model selection
62A-7B-AC2DA23050
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 62 - body stainless steel 1.4301 (AISI304), DN 13 - 50 mm, G1/2 - G2
Bill of material
62A-7B-AC2DA23050
BESTELLSCH
Order code
62A-7B-AC2DA23050
TYP
Type
type 62, body stainless steel
FUNKTION
function
ANSCHLUSS
ports
DICHTWERKSTOFF
seal material
KURZSCHLUSSRING
short circuit ring
ABWURFFEDER
throw off spring
C, F = only normally open
SPULENTYP
coil type
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
0.3-12 bar
INFO
Info
Product information
B
85.00 mm
D
d
22.0 mm
G
G 1 1/4 mm
H1
h
24.95 mm
H
88.90 mm
I
20 mm
L
130 mm
GEW
Weight
1.58 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models