??
CAD model selection
21A-2C25-AE2AA23050
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 21 - brass body, DN 1,5 - 4,0 mm, G1/8 - G1/4
Bill of material
21A-2C25-AE2AA23050
BESTELLSCH
Order code
21A-2C25-AE2AA23050
TYP
Type
type 21, direct operated, body brass, tube stainless steel
FUNKTION
function
ANSCHLUSS
ports
DICHTWERKSTOFF
seal material
SITZNENNWEITE
nominal size seat
ABWURFFEDER
throw off spring
F = only normally open
HAUBAUSGLEICHSF
stroke compensation spring
Z = only normally open
KURZSCHLUSSRING
short circuit ring
SPULENTYP
coil type
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
30 bar
INFO
Info
Product information
N
16 mm
O
M4
M
57.0 mm
H
78.7 mm
D
d
35.0 mm
H1
h
10 mm
I
9.0 mm
L
42 mm
D1
D
25 mm
GEW
Weight
426 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models