??
CAD model selection
63A-4T-AE3AE23050
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 63 - body stainless steel AISI304, DN 15 - 50 mm, G1/2 - G2
Bill of material
63A-4T-AE3AE23050
BESTELLSCH
Order code
63A-4T-AE3AE23050
TYP
Type
type 63, body stainless steel
FUNKTION
function
ANSCHLUSS
ports
DICHTWERKSTOFF
seal material
T = PTFE
KURZSCHLUSSRING
short circuit ring
SPULENTYP
coil type
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
2-100 bar
INFO
Info
Product information
M
54.0 mm
D
d
36.0 mm
D1
D
54.8 mm
G
G 1/2
H1
h
123.2 mm
H
137.55 mm
I
16 mm
L
79.5 mm
GEW
Weight
1.17 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models