??
CAD model selection
94C-2B2020AA-AE1AA23050
HELP_VARIABLE
Company
SVS Automation
Description
3/2 way solenoid valve NC,NO type 94 - body stainless steel, DN 1,5 – 4,0 mm, G1/4
Bill of material
94C-2B2020AA-AE1AA23050
BESTELLSCH
Order code
94C-2B2020AA-AE1AA23050
TYP
Type
type 94, body stainless steel, tube stainless steel
FUNKTION
function
ANSCHLUSS
ports
2 = G1/4
DICHTWERKSTOFF
seal material
KOERPERDUESE
nominal size seat body
POLDUESE
nominal size seat pole
20 = 2,0 mm
AK
external core spring
E = normally closed
IK
internal core spring
A = normally closed
KURZSCHLUSSRING
short circuit ring
SPULENTYP
coil type
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
0-13 bar
INFO
Info
Product information
G
G 1/4
N
16 mm
O
M4
H
79.7 mm
H1
h
10 mm
I
9 mm
L
42 mm
D
25 mm
R
G 1/8
M
49 mm
D1
d
29.5 mm
GEW
Weight
0.330 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models