??
CAD model selection
60A-3B-AE1AA02400
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC type 60A - body stainless steel AISI304, DN 10mm, G3/8
Bill of material
60A-3B-AE1AA02400
BESTELLSCH
Order code
60A-3B-AE1AA02400
TYP
Type
type 60: stainless-steel AISI304
FUNKTION
function
A = normally closed
ANSCHLUSS
ports
3 = G3/8
DICHTWERKSTOFF
seal material
KURZSCHLUSSRING
short circuit ring
SPULENTYP
coil type
E1AA
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
0.02-10 bar
INFO
Info
Product information
D
d
29.5 mm
D1
D
32.2 mm
H
h
11 mm
H1
H
87.85 mm
I
12 mm
L
45 mm
M
54 mm
N
18 mm
O
M4
GEW
Weight
0.36 kg
Previews
3D
Dimension
2D
Download CAD models